EN 774.2 Breather Valve Caps Plastic, with Filter, with Double Valve and Splash Guard

Breather Valve Caps EN 774.2: Plastic, with Filter, with Double Valve and Splash Guard
Original design SFW-P. / SFW-P+a
Type: A - Without dipstick

Product description

Breather valve caps EN 774.2 are used when ventilation should only take place once the pressure exceeds or falls below a certain opening pressure. Further details on function and application criteria can be found in the Functional Description.

Breather valve caps can be fastened by means of a thread or combined with a filler strainer (EN 664 or EN 664.1). Line markings for monitoring the fill level can be easily applied to the dipstick surface.

Specification

Housing
Plastic, polyamide (PA)

  • Upper part (cap)
    Orange, RAL 2004, matte finish
  • Lower part (threaded part)
    Black, matte finish

Seal
Acrylonitrile butadiene rubber (NBR)


Air filter
Polyester
Filtration 10 µm


Dipstick for type B
Steel, phosphate-treated


Operating temperature
-22 °F to 212 °F (-30 °C to +100 °C)


RoHS

Accessory

EN 664 Filler Strainers (Vertical Installation)
EN 664.1 Filler Strainers (Side Installation)

Hide technical drawing
EN 774.2 Plastic Breather Valve Caps, with Filter, with Double Valve and Splash Guard sketch

Part Options / Table

Type

AWithout dipstick
BWith dipstick
Show / Hide columns

Metric

d1d2
 
Opening pressure
in mbar
d3d4l1l2l3
1.65-M 16 x 1.53500.451.570.451.427.64
1.65G 3/8-3500.511.570.451.427.64
1.65G 1/2M 20 x 1.53500.591.570.451.427.64
1.65G 3/4-3500.831.570.451.427.64
2.24G 3/4-3500.752.200.511.877.48
2.24G 1-3501.042.200.511.877.48
2.76G 3/4-3500.812.700.632.327.48
2.76G 1-3501.042.700.672.327.52
2.76G 1 1/4M 42 x 23501.322.700.672.327.52
2.76G 1 1/2-3501.592.700.672.327.52
2.76G 2-3502.012.700.672.327.52

Build & Price

Diameter d1
Pipe thread d2
Fine thread d2
Type


Diameter d1
Pipe thread d2
Fine thread d2
Type


Functional Description

Breather valve caps EN 774.2 feature a double valve and are used for venting vessels, such as hydraulic tanks. The valve limits the overpressure inside the vessel by releasing air whenever the pressure value specified in the table is exceeded. Conversely, the valve allows air to enter into the vessel once an underpressure of -30 mbar is reached, preventing the formation of a vacuum. The respective flow rate depends on the pressure difference and can be read from the diagram.

The integrated air filter prevents dust and dirt from entering the vessel. With fluctuating liquid levels, the overpressure reduces the air exchange, resulting in reduced filter contamination, especially in dusty environments.

The pressurized air pocket above the liquid counteracts foam formation. The valve seal ensures that no liquid escapes, such as due to jerky movements or during transport.

7c41d806-1265-45f7-a92a-7fa60ac8fd57
585fb21c-5f7c-4294-bbf8-2f32e57d84f8

GN 109 Fluid Level Markings / Special Lengths (Special Order)

b4580dad-460f-43c8-b017-528941e46ae5

For the series with dipstick shown above, a shortening and / or the attachment of level markings can be ordered with the service GN 109.
The dipstick is shortened to the length l1 and the marking notches are milled at l2 or l3, making them easily visible. The max. length l1 is specified in the respective series. The length specifications l1 to l3 refer to the contact surface without seal, with a tolerance of ±1 mm to be taken into account. For critical applications, the seal must be taken into consideration with a thickness of up to 2 mm, depending on the series.
If required, more than 2 notches may be inserted on request, which are then specified by appropriate details on the position (l4 ... lx). Furthermore, texts such as MAX / MIN may be laser-engraved in addition to or instead of the notches by submitting the appropriate template.

The fluid level markings / special lengths GN 109 are to be ordered as a separate item in shopping cart step 1 under note.

001b4f57-0a09-4164-be71-720ef8c82d3c

Selected Part

Total (net)
US$32.88
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$32.88
799US$31.69
100249US$29.90
≥ 250US$26.91
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.092 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 774.2-42-M16x1,5-AEN 774.2-42-M16x1,5-BEN 774.2-42-G3/8-AEN 774.2-42-G3/8-BEN 774.2-42-G1/2-AEN 774.2-42-G1/2-BEN 774.2-42-M20x1,5-AEN 774.2-42-M20x1,5-BEN 774.2-42-G3/4-AEN 774.2-42-G3/4-BEN 774.2-57-G3/4-AEN 774.2-57-G3/4-BEN 774.2-57-G1-AEN 774.2-57-G1-BEN 774.2-70-G3/4-AEN 774.2-70-G3/4-BEN 774.2-70-G1-AEN 774.2-70-G1-BEN 774.2-70-G11/4-AEN 774.2-70-G11/4-BEN 774.2-70-M42x2-AEN 774.2-70-M42x2-BEN 774.2-70-G11/2-AEN 774.2-70-G11/2-BEN 774.2-70-G2-AEN 774.2-70-G2-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback