JW Winco provides goods to one or more of the 16 Critical Infrastructure Sectors identified by CISA under the Department of Homeland Security. JW Winco meets the requirements established by CISA on March 19, 2020 as an essential business.

GN 543.1 Thin Hex Nuts Brass, for oil level sight glasses

Photo

Product description

Information

GN 543.1 thin hex nuts are utilized with fluid level sight glasses when the mounting wall thickness is less than 4mm (.157")

Specification

Hex nut
  • Brass


Thread
  • BSPP - British Standard Pipe Parallel

RoHS compliant

Technical drawing

3D
Hide technical drawing
GN 543.1 Brass Thin Hex Nuts, for oil level sight glasses sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 
Bore-Ø
bse ≈
G 3/80.660.140.750.87
G 1/20.830.160.981.18
G 3/41.040.201.261.40
G 11.310.201.461.67
G 1 1/41.650.221.812.05
G 22.350.262.562.87

Build & Price

3D Product Configurator
Thread d1

Selected Part

Total US Dollars (net)
$1.90
In stock: 191
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$1.90
5099$1.74
100249$1.58
≥ 250$1.42
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



About CAD Downloads
Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351

Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.