TA1-2 Oil Plugs Red Nylon Plastic, with Breather

Photo

Product description

Specification

Oil plug
  • Red nylon plastic, screw-fit
  • Heat resistance of nylon plastic: 176° F (80° C)
  • Complete with unmounted anti-oil synthetic rubber gaskets

RoHS compliant

On request

Available with or without dipstick (l3 dimension)

Technical drawing

Hide technical drawing
TA1-2 Plastic Oil Plug with Breather sketch

Part Options / Table

Type

Awithout dipstick
Bwith dipstick
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2l1l2d3l3
.98M 14 x 1.5.51.71--
.98M 18 x 1.5.51.71.162.83
.98M 18 x 1.5.51.71--

Build & Price

d1
d2
Type


Selected Part

Total USD (net)
$2.88
In stock: 3
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$2.88
5099$2.64
100249$2.40
≥ 250$2.16
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.