DIN 7603 Sealing Washers Copper or Aluminum

Photo

DIN 7603 Copper or Aluminum Sealing Washers, For Use with DIN 908 Threaded Plugs

Product description

Information

This is a subset of the existing sizes of DIN 7603 sealing washers, suitable for use with DIN 908 threaded plugs.

Specification

Sealing washer
  • Copper or Aluminum

RoHS compliant

On request

other sizes
other materials
other types

Technical drawing

Hide technical drawing
DIN 7603 Copper or Aluminum Sealing Washers, For Use with DIN 908 Threaded Plugs sketch

Part Options / Table

Form

AFlat gasket
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Nominal
dimension

Actual dimension
+0,3
d2
Nominal
dimension

Actual dimension
-0,2
suitable
for DIN 908
metr. thread


Tube thread
.31.32.45.45.04M 8 x 1-
.39.40.53.53.04M 10 x 1G 1/8
.47.48.63.63.06M 12 x 1.5-
.55.56.71.70.06M 14 x 1.5G 1/4
.63.64.79.78.06M 16 x 1.5-
.67.68.83.82.06-G 3/8
.71.72.87.86.06M 18 x 1.5-
.79.80.94.94.06M 20 x 1.5-
.83.831.021.02.06-G 1/2
.87.871.061.06.06M 22 x 1.5-
.94.961.141.14.08M 24 x 1.5-
1.021.041.221.22.08M 26 x 1.5-
1.061.071.261.26.08M 27 x 2G 3/4
1.181.191.421.41.08M 30 x 1.5-
1.301.311.541.53.08M 33 x 2G 1
1.651.671.931.93.08M 42G 11/4
1.891.902.172.16.08M 48G 11/2

Build & Price

Material


Inner diameter d1
Outside diameter d2
Type

Selected Part

Total USD (net)
$0.22
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$0.22
5099$0.20
100249$0.19
≥ 250$0.17
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.