EN 548.2 Plastic Oil Plugs Plain

Photo

EN 548.2 Plastic Oil Plugs, Plain
ELESA Original design
code: T.470

Product description

Specification

Plastic
  • black, matte
  • temperature resistant up to 212° F (100 °C)

Sealing ring rubber NBR (Perbunan)


RoHS compliant

Technical drawing

Hide technical drawing
EN 548.2 Plastic Oil Plugs, Plain sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 Length l t
G 1-1.65.63.43
G 2M 60 x 22.761.02.71

Build & Price

Thread d1

Inch


Metric


Selected Part

Total (net)
$3.74
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
149$3.74
5099$3.43
100249$3.12
≥ 250$2.81
Weight: 0.039 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...