EN 650.4 Narrow Shape Fluid Level Indicators Plastic

Photo

EN 650.4 Plastic, Narrow Shape Fluid Level Indicators
ELESA original design
code: HCZ. / HCZ-VT

Product description

Information

EN 650.4 Elesa® original design Narrow shape fluid level indicators.
These Fluid level indicators are a low cost alternative to EN 650.

The liquid level is legible from all angles.

The polyamide body consists of two parts that are ultrasonically welded together. The Fluid level indicators are individually air pressure tested for leaks at 3 bar.
Also suitable for use on pressurized oil tanks. Pressure test results regarding resistance under pressure available upon request.

As a contrast screen, a white lacquered aluminum strip is used, which is marked with black graduations or temperature scale. The scale is placed behind and outside the liquid and therefore protected.
The shape of this oil level indicator gives a magnifying effect and the scale is very easy to read.

Highly resistant to shocks, solvents, oils with additives, aliphatic and aromatic hydrocarbons, petrol, naphtha, phosphoric esters.
Avoid contact with hot water, alcohol and detergents containing alcohol.

Maximum continuous working temperature oil: 190°F (90°C).

Specification

Indicator housing
  • Special transparent polyamide technopolymer plastic (PA 6-T)

Set screws and nuts
  • Steel
  • zinc-plated
  • blue passivated

O-rings
  • NBR rubber (Perbunan)

Contrast screen
  • White lacquered aluminum with two black marking lines/scale


RoHS compliant

On request

Fluid level indicators made of alcohol resistant material
  • Pressure test results regarding resistance under pressure

Technical drawing

Hide technical drawing
EN 650.4 Plastic, Narrow Shape Fluid Level Indicators sketch

Part Options / Table

Type

Awithout thermometer, without protection frame
Bwith thermometer, without protection frame
AKwithout thermometer, without protection frame, with plastic screw
BKwith thermometer, without protection frame, with plastic screw
ASwithout thermometer, with protection frame
BSwith thermometer, with protection frame
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1b1b2d
Type A / AS
Type B / BS

Type AK
Type BK
l2l3l4l5l6l7l8l9l10s ≈
max. Wall
thickness
Thermometer scale
°C

°F
2.99.871.06M 10M 12.911.573.90.71.45.59.694.13.57.4720 ... 10068 ... 210
5.00.871.06M 12M 12.913.155.91.91.45.59.696.14.57.390 ... 10032 ... 210
10.00.871.06M 12M 12.917.9910.94.91.47.59.6911.18.59.390 ... 10032 ... 210

Build & Price

Distance of the screws l1
Type






Selected Part

Total USD (net)
$22.37
In stock: 10
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$22.37
5099$20.50
100249$18.64
≥ 250$16.78
Weight: 0.194 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.