EN 650.5 Fluid Level Indicators with Electrical Oil Level and Temperature Monitoring Metric Size

Photo

EN 650.5 Plastic Fluid Level Indicators with Electrical Oil Level and Temperature Monitoring
ELESA original design
code: HCX-E-ST

Product description

Information

EN 650.5 (Elesa® original design) fluid level indicators not only allow fluid levels to be viewed, but can also trigger an electric impulse when oil level drops below a certain point or if a certain temperature is reached.

The oil level is measured by means of a float with a magnet, which makes or breaks a contact (REED switch) when the fluid level is reached.

The temperature is monitored via a sensor, which makes or breaks a contact when a temperature of 175°F (80°C) is reached.

The polyamide body consists of two parts, welded with ultrasound.

EN 650.5 fluid level indicators can also be used in pressurized containers.

Specification

Indicator housing
Crystal-clear polyamide technopolymer plastic (PA -T)
  • aging resistant
  • High mechanical strength, protection class IP 65
  • temperature resistant up to 190° F (90° C)
  • solvent resistant,
    but not suitable for alcohol
  • avoid contact with hot water

Contrast screen
  • White lacquered aluminum
  • with two black marking lines

Float
  • Black plastic

O-rings
  • NBR rubber (Perbunan)

Set screws and nuts
  • Steel, zinc-plated, blue passivated



RoHS compliant

On request

Pressure test results regarding resistance under pressure

Technical drawing

Hide technical drawing
EN 650.5 Plastic Fluid Level Indicators with Electrical Oil Level and Temperature Monitoring sketch

Part Options / Table

Form

NONormally open
NCNormally closed
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1bdhkl2l3l4l5l6l7l8l9s ≈
max.
wall thickness
5.001.22M 121.571.97.913.986.65.51.98.791.281.69.47
10.001.22M 121.571.97.918.9811.61.51.98.791.281.69.47

Build & Price

Distance of the screws l1
Type


Selected Part

Total (net)
$291.25
In stock: 2
In stock
Please note our quantity discounts.
MinMaxPrice
149$291.25
5099$266.98
100249$242.71
≥ 250$218.44
Weight: 0.518 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...