EN 650.6 Oil level indicators with electrical temperature monitoring

Photo

EN 650.6 Oil level indicators with electrical temperature monitoring
ELESA original design
code: HCX+ST

Product description

Information

EN 650.6 oil level indicators not only allow fluid levels to be viewed, but can also trigger an electric impulse when a certain temperature is reached.

In its standard design the temperature sensor is set such that a contact closes or opens when a temperature of 176° F (80° C) is reached (REED switch).

The polyamide body consists of two parts, welded to each other with ultrasound for absolute tightness.

EN 650.6 oil level indicators can also be used in pressurized containers. Pressure test results regarding resistance under pressure available upon request.

Specification

Body Plastic
crystal-clear Polyamide (PA 6-T)
  • aging resistant
  • high mechanical strength
  • temperature restistant up to 197° F (90° C)
  • solvent resistant,
    but not suitable for alcohol
  • avoid contact with hot water

Aluminum contrast screen
  • white lacquered
  • with two black marking lines

O-ring rubber NBR (Perbunan)

Set screw and nuts
Steel zinc-plated, blue passivated


RoHS compliant

On request

Oil level indicators EN 650.6 with other temperature settings

Technical drawing

Hide technical drawing
EN 650.6 Oil level indicators with electrical temperature monitoring  sketch

Part Options / Table

Type

NONormally open
NCNormally closed
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1bdl2l3l4l5l6l7l8l9s ≈
max.
wall thickness
5.001.22M 12.913.156.34.91.67.711.021.61.47
10.001.38M 12.837.9911.461.02.73.71.941.61.47

Build & Price

Distance of the screws l1
Protection housing


Selected Part

Total USD (net)
$219.56
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$219.56
5099$201.26
100249$182.97
≥ 250$164.67
Weight: 0.485 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.