EN 651 Oil level indicators Plastic, Length to 500mm

Photo

EN 651 Plastic oil level indicators, long version
ELESA Original design
code: HCL.

Product description

Information

EN 651 oil level indicators have a long display range, designed specially for heavily fluctuating oil levels.

The crystal-clear plastic tube is plugged into the end pieces together with the aluminium U-rail.

The U-rail can also be rotated by 90°, allowing an angle of vision parallel to the bolt-on surface. The U-rail protects and stabilises the oil level indicator.

These oil level indicators allow the production of special lengths in relatively small quantities.

Specification

Tube
Plastic
crystal-clear Acryl (PMMA)
  • Temperature resistant up to 158°F (70 °C)
  • Solvent resistant

End pieces
Plastic
Technopolymer (Polyamide PA)
  • Glass fiber reinforced
  • Black, matte

U-rail
Aluminum
anodized, natural color

Transparency film for
contrast screen
with marking lines
loctited

O-rings rubber
NBR (Perbunan)

Screws
Steel, zinc plated


RoHS compliant

On request

Special lengths l1

Technical drawing

Hide technical drawing
EN 651 Plastic oil level indicators, long version sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1bd1d2l2l3l4l5l6l7
11.811.38M 12.79.539.5312.831.14.511.12
15.751.38M 12.79.5313.4616.771.14.511.12
19.691.38M 12.79.5317.4020.711.14.511.12

Build & Price

Distance of the screws l1

Selected Part

Total (net)
$102.43
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
No price breaks available.
Weight: 0.500 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...