EN 664 Filler Strainer Units Vertical Installation, with or without Bayonet

Photo

EN 664 Vertical Installation Filler Strainer Units, with or without Bayonet
ELESA original design
code: FRF+C

Product description

Information

EN 664 Elesa® original design filler strainers are available with mounting flange for threaded or bayonet (BA) connection.
Filler strainers prevent the entrance of coarse impurities during the refilling process.

Specification

Threaded flange
  • Glass reinforced technopolymer plastic (Polyamide PA), matte black

Flange for fitting bayonet
  • Steel, zinc plated, blue passivated

Filler strainer
  • Technopolymer plastic (Polypropylene PP), matte black

Gasket in cork impregnated with rubber

Self-tapped sheet metal screws are supplied

Maximum continuous working temperature: 190°F (90°C).

RoHS compliant

Accessory

Breather caps EN 663, EN 774 and EN 744.1 must be ordered separately.

On request

Mounting flange without filler strainer

Technical drawing

Hide technical drawing
EN 664 Vertical Installation Filler Strainer Units, with or without Bayonet sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
d2
Bayonet
BA
l1d3d4d5d6l2l3l4l5
G 11/4-3.703.272.20-1.93.91.35--
-BA 393.703.27-2.281.93--.79.28

Build & Price

Bayonet d2
Thread d1
Strainer length l1

Selected Part

Total (net)
$18.85
In stock: 3
In stock
Please note our quantity discounts.
MinMaxPrice
149$18.85
5099$17.28
100249$15.71
≥ 250$14.14
Weight: 0.239 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...