EN 740.1 Label Disks for Oil Plugs Aluminum, with drain symbol

Photo

EN 740.1 Aluminium Label Disks for Oil Plugs, with drain symbol

Product description

Information

EN 740.1 Elesa® original design aluminum label disks can be used on EN740,745,747 oil plugs.

Specification

Label Disc
  • Aluminum
  • matte anodized finish
  • with self-adhesive back
  • Graphic symbol for "drain", according to DIN standards
  • Temparature resistant up to 266° F (130° C)

RoHS compliant

Technical drawing

Hide technical drawing
EN 740.1 Aluminium Label Disks for Oil Plugs, with drain symbol sketch

Part Options / Table

Metric

Dimensions in: Inch (change to Metric)
d3
.59
.69
.83
.98
1.22

Build & Price

Diameter d3

Selected Part

Total (net)
$1.16
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
149$1.16
5099$1.06
100249$0.97
≥ 250$0.87
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...