EN 745 Plastic Threaded Plugs with flat seal

Photo

EN 745 Plastic Threaded Plugs, with flat seal
ELESA Original design
code: TN.

Product description

Information

These threaded plugs can be labeled using EN 745.1, EN 747.1 and EN 740.1 label disks.

Specification

Plastic
  • Glass fiber reinforced
  • Black, matte
  • Temperature resistant up to 212°F (100 °C)

Seal
Flat NBR synthetic rubber


RoHS compliant

Technical drawing

Hide technical drawing
EN 745 Plastic Threaded Plugs, with flat seal sketch

Part Options / Table

Coding

1without vent drilling
2with vent drilling
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2d2
Vent
drilling
d3l1l2se ≈
G 1/8M 10 x 1.5M 12 x 1.5-.08.59.35.63.75.87
G 1/4M 14 x 1.5--.08.59.35.67.75.87
G 3/8M 16 x 1.5--.08.69.35.71.871.00
G 1/2M 18 x 1.5M 20 x 1.5-.08.83.43.791.061.26
G 3/4M 22 x 1.5M 25 x 1.5M 26 x 1.5.08.98.47.871.261.46
G 1M 35 x 1.5--.081.22.51.911.501.73
G 11/4M 40 x 1.5--.081.50.551.021.812.11
G 11/2---.081.81.591.102.172.50

Build & Price

Inch thread d1
Fine thread d2
Air vent drilling


Selected Part

Total (net)
$1.31
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
199$1.31
100249$1.20
250499$1.09
≥ 500$0.98
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...