EN 747 Oil Fill Plugs Plastic, with or without Dipstick, with Exposed Seal

Photo

EN 747 Plastic Oil Fill Plugs, with or without Dipstick, with Exposed Seal
ELESA Original design
code: TCD.

Product description

Information

EN 747 Elesa® original design technopolymer plastic oil fill plugs.

Resistant to solvents, oils, grease and other chemical agents.

The dipstick has two flat sides on which the MAX-MIN oil levels can easily be marked.

An adequate tightening torque is recommended when screwing the plug so as to guarantee optimal tightness without any elastic deformation.

Specification

Plug
  • Glass-fiber reinforced technopolymer
  • Matte black finish
  • Temperature resistant up to 212° F (100° C)

Flat seal
  • NBR synthetic rubber

Graphic symbol "fill" according to DIN standards
  • TCDF version has side breather hole

Dipstick
  • Phosphated
  • Level markings/Special lengths GN 109


RoHS compliant

On request

BSPP threads

Technical drawing

Hide technical drawing
EN 747 Plastic Oil Fill Plugs, with or without Dipstick, with Exposed Seal sketch

Part Options / Table

Type

Awithout dipstick
Bwith dipstick

Coding

1without vent drilling
2with vent drilling
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Pipe Thread
d2
Thread
d2
Vent
drilling
d3l1l2l3s1e
1/4 NPT-.08.59.35.634.72.75.85
3/8 NPT-.08.67.35.634.72.87.98
1/2 NPT-.08.83.43.714.721.021.16
3/4 NPT-.08.98.47.797.681.261.44
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Pipe Thread
d2
Thread
d2
Vent
drilling
d3l1l2l3s1e
G 1/8*M 10 x 1.5*M 12 x 1.5*-.08.59.35.594.72.75.85
G 1/4*M 14 x 1.5*--.08.59.35.594.72.75.85
G 3/8M 16 x 1.5--.08.69.35.594.72.87.98
G 1/2M 18 x 1.5M 20 x 1.5-.08.83.43.717.681.021.16
G 3/4M 22 x 1.5M 25 x 1.5M 26 x 1.5.08.98.47.797.681.261.44
G 1M 35 x 1.5--.081.22.51.877.681.501.73
G 11/4M 40 x 1.5--.081.50.55.947.681.812.07
G 11/2---.081.81.591.027.682.172.48
* These sizes are not available as Type B-2.

Build & Price

Pipe thread d1
Thread d1
Type


Air vent drilling


Selected Part

Total (net)
$1.73
In stock: 37
In stock
Please note our quantity discounts.
MinMaxPrice
149$1.73
5099$1.59
100249$1.45
≥ 250$1.30
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...