EN 748 Plastic Oil Fill Plugs Push-fit type, with fill symbol, with or without dipstick

Photo

EN 748 Plastic Oil Fill Plugs, Push-fit type, with fill symbol, with or without dipstick
ELESA original design
code: TPC. / TPC+a
TPCF/TPCF+a

Product description

Information

Elesa® original design technopolymer plastic oil fill plugs do not require a thread. They are push-fit types and require that the minimum wall thickness of the tank must be 6.5 mm (l3).

The dipstick has two flat sides on which the MAX-MIN oil levels can easily be marked.

Specification

Plastic (Polypropylene PP)
  • black, matte
  • temperature resistant up to 212° F (100 °C)

O-ring rubber NBR (Perbunan)

Dipstick Steel
  • phosphated
  • Level markings /
    Special lengths see GN 109


RoHS compliant

On request

Dipsticks of special lengths or marking lines

Technical drawing

Hide technical drawing
EN 748 Plastic Oil Fill Plugs, Push-fit type, with fill symbol, with or without dipstick sketch

Part Options / Table

Type

Awithout dipstick
Bwith dipstick

Coding

1without vent drilling
2with vent drilling
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 d3
Vent
drilling
l1l2l3l4l5
1.18.79.08.551.14.26.417.40
1.381.02.08.551.14.26.417.40

Build & Price

Outside diameter d1
Bore diameter d2
Type


Air vent drilling


Selected Part

Total (net)
$3.74
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
149$3.74
5099$3.43
100249$3.12
≥ 250$2.81
Weight: 0.018 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...