EN 764 Breather Caps Sheet Steel, with filter and double valve

Photo

EN 764 Sheet Steel Breather Caps, with filter and double valve
ELESA original design
code: SMN./SMW.
SMN.BA/SMW.BA

Product description

Information

EN 764 Elesa® original design sheet steel breather caps. For function usage see Function document (link above).

For version with bayonet and filler strainer, 6 M5 x 10 slot head screws are provided as part of the order.


Specification

Steel (sheet metal)
  • Cap chrome plated
  • other parts Steel zinc plated

Sealing ring rubber (Perbunan)

Air filter PU-foam
(Polyurethane)
  • Filtration 40 µm
  • temperature resistant up to 239° F (115 °C)

Thrust spring Stainless Steel

RoHS compliant

On request

Type FD with other opening pressure
Threaded version with dipstick

Technical drawing

Hide technical drawing
EN 764 Sheet Steel Breather Caps, with filter and double valve sketch

Part Options / Table

Type

Fwith filter
FDwith filter and double valve (only for d1=81)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
d2
Bayonet
d3d4d5d6l1l2l3l4l5l6A/FOpening pressure
in mbar
Type FD
1.85G 1/41/4 NPTBA.282.051.571.06.39.202.011.38.512.60.67-
3.19G 3/43/4 NPTBA.673.272.831.93.63.472.761.65.673.151.1813.78

Build & Price

Outside diameter d1
Thread d2
Type


Selected Part

Total (net)
$24.86
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
149$24.86
5099$22.79
100249$20.72
≥ 250$18.65
Weight: 0.440 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...