EN 775 Breather caps Plastic, with filter and double valve

Photo

EN 775 Plastic Breather caps, with filter and double valve, vandalism proof
ELESA original design
code: SFW / VP

Product description

Information

EN 775 Elesa® original design plastic breather caps. For function usage see Function document (link above).

In addition, these breather caps are known for the following properties:
--a torque limiter is installed in the mechanism, which is set to provide the optimum torque to establish a perfect seal on installation;
once screwed in position, they can only be removed with a special key;
with this vandalism proof function, the breather caps cannot be tampered with or removed by an unauthorized person.

The connection between upper part (cap) and lower part (threaded part) conforms to protection class 65.

Breather caps are supplied with two keys each.



Specification

Plastic
  • temperature resistant up to 248° F (120 °C)
  • black

Upper part (cap)
Polyamide (PA)

Lower part (threaded part)
Polyacetal (POM)

Sealing ring
NBR (Perbunan)

Air filter PU-foam (Polyurethane)
Filtration 40 µm

Key
Plastic, red

Insert profile
Stainless Steel sheet

Thrust spring Stainless Steel

Technical drawing

Hide technical drawing
EN 775 Plastic Breather caps, with filter and double valve, vandalism proof sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
Opening pressure in mbar
at tank over pressure

at tank
under pressure
d2d3l1l2l3
G 3/413.78 Opening pressure27.56* Opening pressure1.181.42.63.59.222.68
M 42 x 213.78 Opening pressure27.56* Opening pressure1.181.851.26.83.162.91
* Not available from stock, requires a minimum order quantity

Build & Price

Thread d1

Inch


Metric


Opening pressure

Selected Part

Total USD (net)
$159.79
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
No price breaks available.
Weight: 0.308 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.