GN 441 Threaded plugs Aluminum, with Finger Grip, With NBR Seal

Photo

GN 441 Aluminum Threaded Plugs with Finger Grip with NBR Seal

Product description

Information

GN 441 threaded plugs have an external diameter d1 matching the screw-in holes for DIN 3852 pipe bolt connections.

The seal is embedded in a radial recess on the plane side, which makes the seal captive, so it cannot be squeezed out during tightening. The seal is also relatively soft, enhancing the sealing effect even on uneven surfaces.

For version with VITON® seal, see GN 442.

Specification

Body
  • Aluminum
  • tumbled matte finish
    or Black plastic coated finish
  • Temperature resistant up to 212° F (100° C)
    Available with or without vent hole

Seal
  • NBR synthetic rubber (Perbunan)
  • Temperature resistant up to 250° F (120° C)

RoHS compliant

On request

Threaded plugs with dipstick

Technical drawing

Hide technical drawing
GN 441 Aluminum Threaded Plugs with Finger Grip with NBR Seal sketch

Part Options / Table

Identification no.

1without vent drilling
2with vent drilling
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d1
Thread
d3
Vent
drilling
d4l1 l2l3st
min.
.87G 3/8M 16 x 1.5.08M 51.02.31.59.20.31
1.02G 1/2M 20 x 1.5.08M 51.08.33.63.20.31
1.26G 3/4M 26 x 1.5.08M 51.14.35.67.24.31
1.57G 1-.08M 51.28.43.71.28.31

Build & Price

Outside diameter d1
Thread d2
Bayonet d1
Air vent drilling


Color
BL
SW

Selected Part

Price
Calculated at Checkout
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
No price breaks available.
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...