GN 442 Threaded Plugs Aluminum, with Finger Grip, With VITON® Seal

Photo

GN 442 Aluminum Threaded Plugs, with Finger Grip with Viton Seal

Product description

Information

GN 442 threaded plugs have an external diameter d1 matching the screw-in holes for DIN 3852 pipe bolt connections.

The seal is embedded in a radial recess on the plane side, which makes the seal captive, so it cannot be squeezed out during tightening. The seal is also relatively soft, enhancing the sealing effect even on uneven surfaces.

For version with NBR seal, see GN 441.

Specification

Body
  • Aluminum
  • Tumbled matte finish
  • Black plastic coated finish

Seal
  • VITON® (FPM)
  • Temperature resistant up to 390 ° F (200° C)

RoHS compliant

On request

Threaded plugs with dipstick

Technical drawing

Hide technical drawing
GN 442 Aluminum Threaded Plugs, with Finger Grip with Viton Seal sketch

Part Options / Table

Kennziffer

1without vent drilling
2with vent drilling
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d2
Thread
d3
Vent
drilling
d4l1 l2l3st
min.
.87G 3/8M 16 x 1.5.08M 51.02.31.59.20.31
1.02G 1/2M 20 x 1.5.08M 51.08.33.63.20.31
1.26G 3/4M 26 x 1.5.08M 51.14.35.67.24.31
1.57G 1-.08M 51.28.43.71.28.31

Build & Price

Outside diameter d1
Thread d2
Thread d2
Air vent drilling


Color
BL
SW

Selected Part

Total USD (net)
$5.15
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$5.15
100249$4.72
250499$4.29
≥ 500$3.86
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.