GN 738.1 Magnetic Threaded Plugs Aluminum, with Viton Seal

Photo

GN 738.1 Aluminum Magnetic Threaded Plugs, with Viton Seal

Product description

Information

GN 738.1 magnetic threaded plugs attract iron particles which might be suspended in the liquid.

The magnetic pin is of a length which makes it impossible to demagnetize itself.

To avoid breakage or de-magnetizing, round rod magnets are fitted with a plastic protection tube. This tube has to be removed prior to installing the plug.

The seal is retained in a groove undercut in the mating face, which prevents it from dropping out and from extruding when the plug is tightened. For this reason the seal can be of a softer material which offers better sealing.

Specification

Body
  • Aluminum, turned, with bright finish
  • Symbols laser engraved

Seal
  • Viton rubber
  • Maximum heat resistance: 180°C (356°F)

Technical drawing

Hide technical drawing
GN 738.1 Aluminum Magnetic Threaded Plugs, with Viton Seal sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Pipe thread
d1
Thread
d3
e ≈l1l2l3s
.75G 1/4M 14 x 1.5--.24.68.31.911.20.59
.87G 3/8M 16 x 1.5--.24.82.31.911.20.71
1.02G 1/2M 20 x 1.5--.24.96.33.931.22.83
1.26G 3/4M 26 x 1.5M 27 x 1.5-.241.23.35.941.261.06
1.57G 1M 33 x 1.5--.241.46.431.021.361.26
1.97G 11/4M 40 x 1.5M 42 x 1.5M 42 x 2.241.86.471.061.461.61
2.36G 11/2---.242.27.511.101.461.97

Build & Price

Outside diameter d1
Pipe thread d2
Fine thread d2

Selected Part

Total USD (net)
$12.23
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$12.23
5099$11.21
100249$10.19
≥ 250$9.17
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.