GN 741 Fill / Drain Plugs Aluminum, With "DIN" Fill and Drain Symbols, with NBR Seal, with or without Air Vent Hole

Photo

GN 741 Aluminum Fill / Drain Plugs, With "DIN" Fill and Drain Symbols, with NBR Seal, with or without Air Vent Hole

Product description

Information

The seal is retained in a groove undercut in the mating face, which prevents it from dropping out and from extruding when the plug is tightened. For this reason the seal can be of a softer material which offers better sealing.

Specification

Body
  • Aluminum, turned, matte shot-blast finish
  • Symbols laser engraved

Seal
  • NBR synthetic rubber

Maximum heat resistance: 120°C (250°F)

Technical drawing

Hide technical drawing
GN 741 Aluminum Fill / Drain Plugs, With "DIN" Fill and Drain Symbols, with NBR Seal, with or without Air Vent Hole sketch

Part Options / Table

Type

OSneutral, blank
ESwith DIN re-fill symbol, blank
ASwith DIN drain symbol, blank

Identification no.

1without vent drilling
2with vent drilling
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Pipe thread
Threadd3
Vent
drilling
d4l1l2tse ≈
.75G 1/4M 14 x 1.5--.08M 5.61.31.31.59.68
.87G 3/8M 16 x 1.5--.08M 5.61.31.31.71.82
1.02G 1/2M 20 x 1.5--.08M 5.63.33.31.83.96
1.26G 3/4M 26 x 1.5M 27 x 1.5-.08M 5.67.35.311.061.23
1.57G 1M 33 x 1.5--.08M 5.77.43.311.261.46
1.97G 11/4M 40 x 1.5M 42 x 1.5M 42 x 2.08M 5.83.47.311.611.86
2.36G 11/2---.08M 5.87.51.311.972.27

Build & Price

Outside diameter d1
Pipe thread d2
Thread d1
Type



Identification no.


Selected Part

Price
Call / Email For Price & Availability
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
No price breaks available.
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...