GN 880.1 Connector Pieces for oil drain valves GN 880 / without hose

Photo

GN 880.1 Connector Pieces for GN 880 Oil Drain Valves Type: C - Connector 90°
Type: C - Connector 90°
GN 880.1 Connector Pieces for GN 880 Oil Drain Valves Type: C - Connector 90° GN 880.1 Connector Pieces for GN 880 Oil Drain Valves Type: A - Connector straight GN 880.1 Connector Pieces for GN 880 Oil Drain Valves Type: B - Connector 45°

Product description

Information

GN 880.1 connector pieces are used in connection with GN 880 oil drain valves.

Screwing on the connector piece to the GN 880 oil drain valve activates the valve plate of the oil drain valve, allowing the oil to flow through the hose into a pan.

The hose plug prevents the remaining oil from dripping out after discharging.

Specification

Connecting nut with hose liner
  • Brass

Connector elbow
  • 45° / 90°
  • Copper

O-Ring
  • Rubber NBR (Perbunan)

Drain hose
  • PVC, transparent

Hose clip
  • Steel, zinc plated

Plug
  • Plastic, LD-PE

RoHS compliant

Technical drawing

Hide technical drawing
GN 880.1 Connector Pieces for GN 880 Oil Drain Valves sketch

Part Options / Table

Type

AConnector straight
BConnector 45°
CConnector 90°
Show / Hide columns

Metric

Dimensions in: Inch | Metric
Sized1
Connection thread
for GN 880
d2
Nipple
22M 22 x 1.5.59
26M 26 x 1.5.79

Build & Price

Size
Type



Selected Part

Total (net)
$15.82
In stock: 8
In stock
Please note our quantity discounts.
MinMaxPrice
149$15.82
5099$14.50
100249$13.19
≥ 250$11.87
Weight: 0.126 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...