GN 883 Breather Valves Brass

Photo

GN 883 Brass Breather Valves

Product description

Information

Once the opening pressure given in the table is exceeded, GN 883 breather valves will vent into a container and so protect against excessive internal container pressure.

They also feature very compact dimensions.

The simple function principle (pressure spring / ball) ensures long and trouble-free use of the valve. The installation position is vertical to the top.

Specification

Valve body
  • Brass

Ball
  • Stainless steel
    AISI 5210, European Standard No. 1.3505

Spring
  • Stainless steel
    AISI 301, European Standard No. 1.4310

Sealing Washer
  • DIN 7603 A, soft iron 1.0338
  • (for d1 = M10 x 1): Nylon, PA6

Breather cap (Type B)
  • Stainless steel, AISI 304

Temperature resistant
  • From -22° F to 212° F (-30° C to +100° C).

RoHS compliant

Technical drawing

Hide technical drawing
GN 883 Brass Breather Valves sketch

Part Options / Table

Type

Alow design
Bhigh design, with Stainless Steel cap
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
Opening
pressure
in mbar
min.



max.
d2d3e1e2l1l2l3l4l5A/F
Type A

Type B
ca. air
pas-
sage
Type A


l/min.
Type B
M 10 x 1-2080.57.49.63.73.24.24.31.28.63.55.67.47.71
M 10 x 1-160240.57.49.63.73.24.24.31.28.63.55.67.47.71
M 12 x 1.5-2080.71.49.77.73.26.24.30.28.65.67.67.47.71
M 12 x 1.5-160240.71.49.77.73.26.24.30.28.65.67.67.47.71
M 14 x 1.5G 1/42080.79.49.77.73.26.24.30.30.65.67.67.47.71
M 14 x 1.5G 1/4160240.79.49.77.73.26.24.30.30.65.67.67.47.71
M 16 x 1.5-2080.87.49.98.94.35.43.30.30.65.87.87.47.71
M 16 x 1.5-160240.87.49.98.94.35.43.30.30.65.87.87.47.71
-G 3/82080.91.49.98.94.35.43.30.30.65.87.87.47.71
-G 3/8160240.91.49.98.94.35.43.30.30.65.87.87.47.71
-G 1/220801.02.491.221.14.33.43.31.31.671.061.06.47.71
-G 1/21602401.02.491.221.14.33.43.31.31.671.061.06.47.71
-G 3/420801.26.491.461.38.33.43.31.31.671.261.26.47.71
-G 3/41602401.26.491.461.38.33.43.31.31.671.261.26.47.71

Build & Price

Thread d1

Inch


Metric


Opening pressure
Type


Material

Selected Part

Total USD (net)
$6.13
In stock: 26
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$6.13
5099$5.62
100249$5.11
≥ 250$4.59
Weight: 0.017 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.