GN 884 Breather Filters Brass

Photo

GN 884 Brass Breather Filters Type: A - Low design
Type: A - Low design
GN 884 Brass Breather Filters Type: A - Low design GN 884 Brass Breather Filters Type: B - High design, with stainless steel cap

Product description

Information

Breather filters GN 884 are used when an air exchange is to be enabled between a closed interior and the outside. This effectively prevents underpressure or overpressure occurring in the system.

The stainless steel wire mesh prevents airborne particles above a certain size from entering the interior from the outside and, at the same time, ensures that fluid particles do not escape to the outside.

A symbol “BE” (type A) or a blue colored ring (type B) mark the filter function. The recommended installation position is vertically upwards.

Assembly note:
For wall thicknesses below 4 mm, use thin hex nuts GN 7430.

Specification

Body
BrassMS


Air filter

  • Stainless steel wire mesh AISI 304
  • Filter class G2-G3
  • Mean separation efficiency
    (Am approx. 65-85 %,
    based on a particle size > 10 μm)

Seal DIN 7603 A
Soft iron 1.0338
(at d1 = M10x1: PA6)


Breather cap (Type B)
Stainless steel AISI 304


Temperature resistant from
-22 °F to +392 °F (-30 °C to +200 °C)


RoHS

On request

Other materials
Other dimensions

Technical drawing

3D
Hide technical drawing
GN 884 Brass Breather Filters sketch

Part Options / Table

Type

ALow design
BHigh design, with stainless steel cap
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Fine thread
d1
Pipe thread
d2d3e1e2l1l2l3l4l5A/F

Type A


Type B
Approx. air outlet
l/min. at ∆ 0.2 bar
Type A


Type B
-G 1/80.530.490.630.730.240.240.310.280.630.550.672446
M 10 x 1-0.570.490.630.730.240.240.310.280.630.550.672446
M 12 x 1.5-0.710.490.770.730.260.240.300.300.650.670.672446
M 14 x 1.5G 1/40.790.490.770.730.260.240.300.300.650.670.672446
M 16 x 1.5-0.870.490.980.940.350.430.300.300.650.870.872446
M 18 x 1.5-0.940.490.980.940.350.430.300.300.650.870.872446
M 22 x 1.5-1.060.491.221.140.350.430.300.300.651.061.062446
-G 3/80.910.490.980.940.350.430.300.300.650.870.872446
-G 1/21.020.491.221.140.330.430.310.310.671.061.062446
-G 3/41.260.491.461.380.330.430.310.310.671.261.262446

Build & Price

3D Product Configurator
Fine thread d1
Pipe thread d1
Type


Material

Selected Part

Total US Dollars (net)
$8.09
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$8.09
5099$7.42
100249$6.75
≥ 250$6.07
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.016 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.