OR 638 O-Rings Nitrile-Butadiene-Rubber

Photo

OR 638 Nitrile-Butadiene-Rubber, O-Rings

Product description

Information

Tensile strength: psi 2030 (min).
Ultimate elongation %: 250 (min).
Recommended service temperature: -40°F - 212°F
(-40°C to 100°C).
Metric O-rings according to DIN 3771 except when otherwise noted in table below.

Specification

O rings
Black Nitrile-Butadiene-Rubber (NBR)
Hardness
Shore A 70 +/-5

RoHS compliant

On request

other sizes

Technical drawing

Hide technical drawing
OR 638 Nitrile-Butadiene-Rubber, O-Rings sketch

Part Options / Table

Hardness

70Hard

Metric

Dimensions in: Inch (change to Metric)
d
Inner Diameter
s
Cross Section
.10.04
.12.04
.14.04
.16.04
.18.04
.20.04
.26.04
.28.04
.31.04
.35.04
.39.04
.98.04
.12.06
.14.06
.16.06
.20.06
.24.06
.26.06
.28.06
.35.06
.39.06
.51.06
.55.06
.59.06
.91.06
.98.06
1.38.06
1.42.06
1.54.06
1.77.06
.16.06
.63.06
1.46.06
.27.07
.34.07
3.86.07
.12.08
.16.08
.20.08
.24.08
.28.08
.30.08
.35.08
.39.08
.43.08
.47.08
.51.08
.55.08
.67.08
.79.08
.83.08
.87.08
.91.08
1.02.08
1.65.08
1.77.08
1.97.08
2.05.08
2.09.08
2.13.08
2.20.08
2.28.08
2.52.08
2.91.08
2.99.08
.21.09
.33.09
.37.09
.39.09
.44.09
.46.09
.64.09
.68.09
.77.09
.16.10
.20.10
.28.10
.31.10
.39.10
.41.10
.43.10
.47.10
.51.10
.59.10
.63.10
.75.10
.98.10
1.89.10
2.01.10
.79.10
.16.12
.35.12
.39.12
.47.12
.59.12
.79.12
.87.12
.94.12
.98.12
1.02.12
1.18.12
1.26.12
1.34.12
1.57.12
1.73.12
1.74.12
1.97.12
2.05.12
2.13.12
2.17.12
2.44.12
2.68.12
2.72.12
3.15.12
3.33.12
.31.14
1.38.14
1.69.14
2.19.14
2.81.14
1.57.16
2.05.16
15.35.16
1.26.20
1.77.20
2.17.20
3.15.20

Build & Price

Inner Diameter d
Cross Section s
Hardness

Selected Part

Total (net)
$0.32
In stock: 1835
In stock
Please note our quantity discounts.
MinMaxPrice
124$0.32
2549$0.27
5099$0.21
100249$0.16
≥ 250$0.13
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...