LS | With normally open contact |
LO | With normally closed contact |
LW | With change-over contact |
l1 | b | d Thread | h | k | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | s ≈ Max. wall thickness | Max. compressive strength in bar |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.00 | 1.22 | M 12 | 1.18 | 1.97 | 0.86 | 3.82 | 6.79 | 0.59 | 1.10 | 0.79 | 1.14 | 1.00 | 0.31 | 18 |
Connector: |
DIN EN 175301-803 Type C |
||||||||||
Cable fitting: |
PG 7, for a cable diameter of 6 to 7 mm |
||||||||||
Cable cross section: |
max. 1.5 mm² |
||||||||||
Protection class: |
IP 65 |
||||||||||
Notice: Magnetic fields can cause interference! |
|||||||||||
The fluid level is measured by means of a float with a built-in magnet which opens or closes a contact (REED switch) when the minimum fluid level is reached. |
|||||||||||
Electrical details |
Type LS (Normally open) |
Type LO (Normally closed) |
Type LW (Changeover contact) |
||||||||
Maximum contact voltage: |
140 V AC, 200 V DC |
140 V AC, 150 V DC |
140 V AC, 150 V DC |
||||||||
Maximum current on contact: |
1.2 A |
2 A |
2 A |
||||||||
Maximum switch capacity: |
10 W |
20 W |
20 W |
||||||||
Operating symbol: |
|
Min | Max | Price |
---|---|---|
1 | 5 | $139.39 |
6 | 49 | $134.32 |
50 | 99 | $126.72 |
≥ 100 | $114.04 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
J.W. Winco