EN 650.8 Fluid Level Indicators with Temperature Sensor Plastic

Photo

ELESA original design
code: HCX+STL

Product description

Information

EN 650.8 Elesa® original design EN 650.8 fluid level indicators allow the fluid level of a container to be read from the outside. There is also the option to electrically detect the media temperature by means of a temperature sensor integrated in the lower casing section.

To do so, a plantinum resistor (PT 100) is used, the ohmic value of which increases virtually proportionally with the temperature in the range from 32°F (0°C) to 212°F (100°C).
The polyamide body consists of two parts, welded with ultrasound.

EN 650.8 fluid level indicators can also be used in pressurized containers. Pressure test results regarding resistance under pressure available upon request.
Highly resistant to aging, solvents. Avoid contact with hot water, alcohol and detergents containing alcohol.

High mechanical strength, protection class IP 65.
Maximum continuous working temperature: 190°F (90°C).

Specification

Indicator housing
  • Crystal-clear polyamide technopolymer plastic (PA -T)

Set screws, hex nuts, sensor housing
  • Steel, zinc-plated, blue passivated

Temperature sensor
  • Platinum resistor PT 100 (PTC)

O-ring
  • NBR rubber (Perbunan)

Contrast screen
  • White lacquered aluminum with two black marking lines



RoHS compliant

On request

EN 650.7 Fluid level indicators
with temperature sensor and oil level monitoring

Technical drawing

Hide technical drawing
EN 650.8 Plastic Fluid Level Indicators with Temperature Sensor sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1bd
Thread
l2l3l4l5l6l7l8l9s ≈
max.
wall thickness
max. permissible
tightening
torque
in Nm
5.001.22M 12.913.156.34.91.67.711.021.61.4712
10.001.38M 12.837.9911.461.02.73.71.941.61.4710

Build & Price

Distance of the screws l1

Selected Part

Total USD (net)
$321.37
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$321.37
5099$294.59
100249$267.81
≥ 250$241.02
Weight: 0.520 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.