EN 848 Float Switches for Liquid Level Monitoring Plastic

Photo

ELESA original design
code: HFLT-E

Product description

Information

EN 848 Elesa® original design Float Switches can be used to monitor fluid levels by activating an electrical switching contact as soon as a defined filling level is exceeded or falls below a defined mark.

The desired level at which the switching point is to be reached is determined by the length of the float rod. With the float removed, this rod can be shortened; a scale for oil or water facilitates determining the exact length.

The top end of the float rod features a magnet which activates a reed contact when the appropriate position is reached, regardless of the medium to be monitored.
Depending on the installation position of the magnet in the float rod, either the make contact (NO) or the break contact (NC) may be utilized. Float switches come with the magnet set in the make contact position(NO).

Specification

Housing,float, float rod
  • Plastic (Polyamide PA)
  • Temperature resistant up to 176° F (80° C)
  • gray

Sealing ring
  • Type A--O-ring NBR (Perbunan)
  • Type B--Flat seal TPE

Socket head cap screws
  • DIN 912 M4 x 16 (included), zinc-plated steel


RoHS compliant

On request

Float switch with longer float rod

Technical drawing

Hide technical drawing
EN 848 Plastic, Float Switches for Liquid Level Monitoring sketch

Part Options / Table

Form

Awith thread
Bwith clamping flange
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Type A

Type B
Standard length for l max.d2
Type A
d3
Type B
d4l2suitable for level l ≈
min.

max.
1.772.179.25G 3/426,5 (G 3/4).911.972.959.84
1.772.1714.17G 133,5 (G1)1.182.363.3514.17

Build & Price

Diameter d1
Length l1
Type


Selected Part

Total USD (net)
$106.70
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$106.70
5099$97.81
100249$88.92
≥ 250$80.02
Weight: 242509.000 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.