TLT Oil Level Sight Glasses Plastic, with Synthetic Rubber Gasket

Photo

Product description

Information

TLT, a low cost choice for light duty applications.

Specification

Sight glass
  • Transparent high resistance polyamide
  • Temperature resistant up to 194° F (90° C)

Gasket
  • Oil resistant NBR synthetic rubber, comes unassembled

RoHS compliant

Technical drawing

Hide technical drawing
TLT Plastic Oil Level Sight Glasses, with Synthetic Rubber Gasket sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Pipe Thread
Threadd2l1l2s
G 1/4-.79.24.12.67
G 3/8-.87.28.12.75
-M 20 x 1.51.02.31.14.83
G 1/2-1.10.31.14.94
G 3/4-1.30.43.141.10
G 1-1.65.51.191.42
G 11/4-2.13.47.171.81

Build & Price

Pipe Thread d1
Thread

Selected Part

Total USD (net)
$1.44
In stock: 4
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$1.44
5099$1.32
100249$1.20
≥ 250$1.08
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.