Products | J.W. Winco Standard Parts

EN 548.1 Plastic Oil Plugs Plastic, with or without Dipstick

Photo

EN 548.1 Plastic Oil Plugs, with or without Dipstick  Type: A - without dipstick
ELESA original design
code: T.440 / T.440+a
Type: A - without dipstick
EN 548.1 Plastic Oil Plugs, with or without Dipstick  Type: A - without dipstick EN 548.1 Plastic Oil Plugs, with or without Dipstick  Type: B - with dipstick

Product description

Information

EN 548.1 Elesa® original design plastic oil plugs.

For sizes G 1/2 and up, the seal of EN 548.1 oil plugs is embedded in a radial undercut.
For this reason the seal cannot be extruded when the plug is tightened.

Oil dipsticks are used in the following applications:
--For cost reduction if an oil level sight glass is not desired.
--When space is not available for a sight glass.
--When a sight glass would be exposed to excessive soiling.

Specification

Oil plug
  • Technopolymer plastic (Polyamide PA)
  • black matte
  • Maximum continuous working temperature: 212°F (100°C).

Seal
  • NBR rubber (Perbunan)

Dipstick
  • Phosphated steel


RoHS compliant

On request

Max. and Min. markings can easily be added to the flats of the dipstick.

Dipsticks in special lengths available upon request.

Technical drawing

3D
Hide technical drawing
EN 548.1 Plastic Oil Plugs, with or without Dipstick  sketch

Part Options / Table

Type

Awithout dipstick
Bwith dipstick
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pipe Thread
d2l1l2l3
G 1/40.810.350.757.56
G 3/80.980.350.837.56
G 1/21.100.430.987.44
G 3/41.340.471.067.40
G 11.650.511.147.40
G 11/42.050.511.267.28
G 11/22.240.511.387.28

Build & Price

Pipe Thread d1
Type


Selected Part

Total US Dollars (net)
$2.66
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$2.66
5099$2.44
100249$2.22
≥ 250$1.99
Weight: 0.012 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.