WN 648 Self-Lubricating Rod End Bearings Steel, with Threaded Stem

Photo

Product description

Information

WN 648 rod ends are used in controlling and linking mechanisms in all types of machines. Suitable for high load, low speed applications with hanging angles, requiring linear, rotational or oscillatory motions.

The external ring is made of a special oil impregnated bronze material which makes these rod ends self-lubricating, maintenance-free, and guaranteed lowest friction. In addition, these joints have less increase of clearance after longer operating hours than rod ends with PTFE-surface outer races, and therefore higher life expectancy.

Operating temperature: -35°C (-30°F) to 150°C (300°F).

Specification

Body
Low carbon steel, zinc-plated

Thread
Inch, right or left hand

Outer race/bushing
Sintered bronze, oil impregnated, self-lubricating

Ball socket
Low carbon, zinc plated steel, case hardened

Technical drawing

Hide technical drawing
WN 648 Steel Self-Lubricating Rod End Bearings with Threaded Stem sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Diameter
d2
Thread

Left Hand

Thread
d3d4d5
Ball-Ø
b2b1l1l2l3w
Max.
Tilting Angle
Static Load
Rating
(lbs.)
.19010 x 3210 x 32L.75.30.43.25.311.251.63.7513°1600
.2501/4 x 281/4 x 28L.75.35.51.28.381.561.941.0013°2250
.3135/16 x 245/16 x 24L.88.44.62.34.441.882.321.2513°2850
.3753/8 x 243/8 x 24L1.00.51.71.41.501.942.441.2513°3900
.4387/16 x 207/16 x 20L1.13.58.80.44.562.132.701.3813°5300
.5001/2 x 201/2 x 20L1.31.69.93.50.632.443.101.5015°7400
.6255/8 x 185/8 x 18L1.50.801.10.56.752.633.381.6315°9350
.7503/4 x 163/4 x 16L1.751.011.34.69.882.883.761.7514°10450

Build & Price

Diameter d1
Thread d2
Left HandThread d2
Length l3

Selected Part

Total USD (net)
$7.79
In stock: 46
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$7.79
5099$7.14
100249$6.49
≥ 250$5.84
Weight: 0.040 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.