Part Options / Table
Show / Hide columns
Part Number d1
Bore d2 b1 b2 d3 w
Max. tilting angle Static load
Co Dynamic load #
C
0.20
0.24
0.31
0.39
0.47
0.55
0.63
0.71
0.79
0.87
0.98
1.18
1.38
1.57
0.63
0.71
0.87
1.02
1.18
1.34
1.50
1.65
1.81
1.97
2.20
2.60
3.07
3.43
0.31
0.35
0.47
0.55
0.63
0.75
0.83
0.91
0.98
1.10
1.22
1.46
1.69
1.93
0.24
0.27
0.35
0.41
0.47
0.53
0.59
0.65
0.71
0.79
0.87
0.98
1.10
1.38
0.30
0.35
0.41
0.51
0.61
0.66
0.76
0.86
0.96
1.02
1.17
1.37
1.48
1.74
13°
14°
16°
15°
17°
19°
2810 lbf (12.5 kN)
3485 lbf (15.5 kN)
6250 lbf (27.8 kN)
8768 lbf (39 kN)
11982 lbf (53.3 kN)
15692 lbf (69.8 kN)
19738 lbf (87.8 kN)
23897 lbf (106.3 kN)
29270 lbf (130.2 kN)
36419 lbf (162 kN)
45749 lbf (203.5 kN)
63104 lbf (280.7 kN)
77065 lbf (342.8 kN)
111325 lbf (495.2 kN)
1686 lbf (7.5 kN)
2091 lbf (9.3 kN)
3754 lbf (16.7 kN)
5261 lbf (23.4 kN)
7194 lbf (32 kN)
9419 lbf (41.9 kN)
11847 lbf (52.7 kN)
14343 lbf (63.8 kN)
17558 lbf (78.1 kN)
21851 lbf (97.2 kN)
252011 lbf (1121 kN)
37858 lbf (168.4 kN)
46243 lbf (205.7 kN)
66791 lbf (297.1 kN)
5M16LZ8S/K 0.20 0.63 0.31 0.24 0.30 13° 2810 lbf (12.5 kN) 1686 lbf (7.5 kN)
6M18LZ8S/K 0.24 0.71 0.35 0.27 0.35 13° 3485 lbf (15.5 kN) 2091 lbf (9.3 kN)
8M22LZ8S/K 0.31 0.87 0.47 0.35 0.41 14° 6250 lbf (27.8 kN) 3754 lbf (16.7 kN)
10M26LZ8S/K 0.39 1.02 0.55 0.41 0.51 13° 8768 lbf (39 kN) 5261 lbf (23.4 kN)
12M30LZ8S/K 0.47 1.18 0.63 0.47 0.61 13° 11982 lbf (53.3 kN) 7194 lbf (32 kN)
14M34LZ8S/K 0.55 1.34 0.75 0.53 0.66 16° 15692 lbf (69.8 kN) 9419 lbf (41.9 kN)
16M38LZ8S/K 0.63 1.50 0.83 0.59 0.76 15° 19738 lbf (87.8 kN) 11847 lbf (52.7 kN)
18M42LZ8S/K 0.71 1.65 0.91 0.65 0.86 15° 23897 lbf (106.3 kN) 14343 lbf (63.8 kN)
20M46LZ8S/K 0.79 1.81 0.98 0.71 0.96 14° 29270 lbf (130.2 kN) 17558 lbf (78.1 kN)
22M50LZ8S/K 0.87 1.97 1.10 0.79 1.02 15° 36419 lbf (162 kN) 21851 lbf (97.2 kN)
25M56LZ8S/K 0.98 2.20 1.22 0.87 1.17 15° 45749 lbf (203.5 kN) 252011 lbf (1121 kN)
30M66LZ8S/K 1.18 2.60 1.46 0.98 1.37 17° 63104 lbf (280.7 kN) 37858 lbf (168.4 kN)
35M78LZ8S/K 1.38 3.07 1.69 1.10 1.48 19° 77065 lbf (342.8 kN) 46243 lbf (205.7 kN)
40M87LZ8S/K 1.57 3.43 1.93 1.38 1.74 16° 111325 lbf (495.2 kN) 66791 lbf (297.1 kN)
Filter combination produces no result.
Show / Hide columns
Metric
d1
Bore d2 b1 b2 d3 w
Max. tilting angle Static load
Co Dynamic load #
C
0.20
0.24
0.31
0.39
0.47
0.55
0.63
0.71
0.79
0.87
0.98
1.18
1.38
1.57
0.63
0.71
0.87
1.02
1.18
1.34
1.50
1.65
1.81
1.97
2.20
2.60
3.07
3.43
0.31
0.35
0.47
0.55
0.63
0.75
0.83
0.91
0.98
1.10
1.22
1.46
1.69
1.93
0.24
0.27
0.35
0.41
0.47
0.53
0.59
0.65
0.71
0.79
0.87
0.98
1.10
1.38
0.30
0.35
0.41
0.51
0.61
0.66
0.76
0.86
0.96
1.02
1.17
1.37
1.48
1.74
13°
14°
16°
15°
17°
19°
2810 lbf (12.5 kN)
3485 lbf (15.5 kN)
6250 lbf (27.8 kN)
8768 lbf (39 kN)
11982 lbf (53.3 kN)
15692 lbf (69.8 kN)
19738 lbf (87.8 kN)
23897 lbf (106.3 kN)
29270 lbf (130.2 kN)
36419 lbf (162 kN)
45749 lbf (203.5 kN)
63104 lbf (280.7 kN)
77065 lbf (342.8 kN)
111325 lbf (495.2 kN)
1686 lbf (7.5 kN)
2091 lbf (9.3 kN)
3754 lbf (16.7 kN)
5261 lbf (23.4 kN)
7194 lbf (32 kN)
9419 lbf (41.9 kN)
11847 lbf (52.7 kN)
14343 lbf (63.8 kN)
17558 lbf (78.1 kN)
21851 lbf (97.2 kN)
252011 lbf (1121 kN)
37858 lbf (168.4 kN)
46243 lbf (205.7 kN)
66791 lbf (297.1 kN)
0.20 0.63 0.31 0.24 0.30 13° 2810 lbf (12.5 kN) 1686 lbf (7.5 kN)
0.24 0.71 0.35 0.27 0.35 13° 3485 lbf (15.5 kN) 2091 lbf (9.3 kN)
0.31 0.87 0.47 0.35 0.41 14° 6250 lbf (27.8 kN) 3754 lbf (16.7 kN)
0.39 1.02 0.55 0.41 0.51 13° 8768 lbf (39 kN) 5261 lbf (23.4 kN)
0.47 1.18 0.63 0.47 0.61 13° 11982 lbf (53.3 kN) 7194 lbf (32 kN)
0.55 1.34 0.75 0.53 0.66 16° 15692 lbf (69.8 kN) 9419 lbf (41.9 kN)
0.63 1.50 0.83 0.59 0.76 15° 19738 lbf (87.8 kN) 11847 lbf (52.7 kN)
0.71 1.65 0.91 0.65 0.86 15° 23897 lbf (106.3 kN) 14343 lbf (63.8 kN)
0.79 1.81 0.98 0.71 0.96 14° 29270 lbf (130.2 kN) 17558 lbf (78.1 kN)
0.87 1.97 1.10 0.79 1.02 15° 36419 lbf (162 kN) 21851 lbf (97.2 kN)
0.98 2.20 1.22 0.87 1.17 15° 45749 lbf (203.5 kN) 252011 lbf (1121 kN)
1.18 2.60 1.46 0.98 1.37 17° 63104 lbf (280.7 kN) 37858 lbf (168.4 kN)
1.38 3.07 1.69 1.10 1.48 19° 77065 lbf (342.8 kN) 46243 lbf (205.7 kN)
1.57 3.43 1.93 1.38 1.74 16° 111325 lbf (495.2 kN) 66791 lbf (297.1 kN)
Filter combination produces no result.
Build & Price
3D Product Configurator
Bore d1
Outside diameter d2
Bore d1
Outside diameter d2
Selected Part
Part Number
Total US Dollars (net)
$24.77
In Stock: 10
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $24.77
50 99 $22.71
100 249 $20.65
≥ 250 $18.58
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
- Select CAD data format -
PART2cad Creo Elements/Direct Modeling (
PART2cad Inventor
PART2cad Solid Edge
PART2cad SolidWorks
PART2cad Unigraphics NX
glTF (GLB)
USDZ
3D Studio MAX
AutoCAD >=V14
Catia (Macro)>=V5
Catia >=V5
Catia IUA V4
Creo Elements/Direct Modeling >=17.0
Creo Parametric 5
Creo Parametric 6
Creo Parametric 7
Creo Parametric 8
DWG AUTOCAD VERSION 2004 - 2006
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
IGES
Inventor 2020
Inventor 2021
Inventor 2022
Inventor 2023
Inventor 2024
Mechanical Desktop >=V5
NX >=12
One Space Modeling >=2007
Parasolid Binary V15
Parasolid Text V15
PDF 3D 7.01
PDF Datasheet
SAT 7.0
Solid Edge 2019
Solid Edge 2020
Solid Edge 2021
Solid Edge 2022
Solid Edge 2023
SolidWorks (Macro) >=2001+
SolidWorks >=2015
STEP AP203
STEP AP214
STL
Trimble Sketchup
BMP (2D View)
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
DXF AUTOCAD VERSION >= 2013
DXF AUTOCAD VERSION 2004 - 2006
DXF AUTOCAD VERSION 2010 - 2012
SVG
TIFF (2D View)
CAD Download Tutorial
VIDEO
About CAD Downloads