GN 71752 Clevis Fork Joints Inch Size, Steel, Plain Fork Type

Photo

GN 71752 Inch Size, Steel Clevis Fork Joints, Plain Fork Type

Product description

Information

GN 71752 clevis fork joints are mainly used with pneumatic or hydraulic cylinders.

Specification

Clevis body
Steel, zinc-plated, blue passivated finish

RoHS compliant

Technical drawing

Hide technical drawing
GN 71752 Inch Size, Steel Clevis Fork Joints, Plain Fork Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1 l1d2
Thread

Left Hand Thread
abd3l2l3l4
B 1/4.471/4 x 281/4 x 28L.51.24.39.941.22.35
B 1/4.941/4 x 281/4 x 28L.51.24.391.421.69.35
B 5/16.635/16 x 245/16 x 24L.63.31.551.261.65.47
B 5/161.265/16 x 245/16 x 24L.63.31.551.892.28.47
B 3/8.793/8 x 243/8 x 24L.75.39.711.572.05.59
B 3/81.573/8 x 243/8 x 24L.75.39.712.362.83.59
B 1/21.101/2 x 201/2 x 20L.98.51.942.202.83.91
B 1/22.201/2 x 201/2 x 20L.98.51.943.313.98.91
B 5/81.265/8 x 185/8 x 18L1.26.631.022.523.27.94

Build & Price

Bore d1
Length l1
Thread d2
Left Hand Thread d2
Material

Selected Part

Total USD (net)
$1.60
In stock: 588
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$1.60
5099$1.46
100249$1.33
≥ 250$1.20
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.