GN 752 Joint Pieces Steel, Use with fork heads DIN 71752 and fork joints GN 751

Photo

GN 752 Steel Joint Pieces, Use with fork heads DIN 71752 and fork joints GN 751

Product description

Information

Designed to be used in combination with fork heads DIN 71752 and fork joints GN 751.

Specification

Body
Steel
  • zinc plated, blue passivated
  • Tensile strength
    500 N/mm²


RoHS compliant

Technical drawing

Hide technical drawing
GN 752 Steel Joint Pieces, Use with fork heads DIN 71752 and fork joints GN 751 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1 d2
Thread
d3d4l
Length
rt
min.
w
min.
.24M 6.39.55.87.33.24.47218°
.31M 8.55.711.14.47.31.63218°
.39M 10.71.911.38.55.39.79212°
.47M 12.791.061.69.67.47.94216°
.55M 14.941.181.97.75.551.10214°
.63M 161.021.422.20.87.631.26216°

Build & Price

Bore d1
Thread d2

Selected Part

Total USD (net)
$6.38
In stock: 32
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$6.38
5099$5.85
100249$5.32
≥ 250$4.79
Weight: 0.024 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.