GN 9080 Universal Joints Steel, Single or Double Jointed Versions

Photo

GN 9080 Steel Universal Joints, Single or Double Jointed Versions

Product description

Information

GN 9080 universal joints are a simple and very competitively priced alternative.

They are recommended to be used for applications with very low revolutions only. Typical applications include all types of manual operations.

Specification

Body
Steel
  • black oxide finish
  • unhardened


RoHS compliant

On request

Inch size bores larger than listed

Technical drawing

Hide technical drawing
GN 9080 Steel Universal Joints, Single or Double Jointed Versions sketch

Part Options / Table

Type

EGsingle, friction bearing
DGdouble, friction bearing
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 
Bore B
l1
Type EG
l2
Type DG
l3l4
max. assembly
length of the shaft#
max
torque
in Nm
.51B 81.652.36.83.71.47.45 lbf (2 N)
.63B 102.052.911.02.87.59.67 lbf (3 N)
.79B 122.443.461.221.02.711.35 lbf (6 N)
.98B 162.914.091.461.18.872.70 lbf (12 N)
1.26B 203.394.881.691.50.985.40 lbf (24 N)

Build & Price

Outside diameter d1
Bore d2
Type


Selected Part

Total USD (net)
$11.88
In stock: 31
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$11.88
5099$10.89
100249$9.90
≥ 250$8.91
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.