GN 240 Quick-Fit Couplings With Radial Off-Set Compensation

Photo

Product description

Information

GN 240 Quick-Fit Couplings have been designed for the purpose of compensating in radial shaft off-set X. A typical application would be the axial link to a piston rod of a cylinder, operating any type of fixture or system.

The coupling is not designed for the transfer of torque.

Specification

Coupling
Steel
  • tempered
  • phosphated

RoHS compliant

Technical drawing

Hide technical drawing
GN 240 Steel Quick-Fit Couplings, With Radial Off-Set Compensation sketch

Part Options / Table

Type

Awith male thread
Bwith female thread
Show / Hide columns

Metric

Dimensions in: Inch | Metric
de1e2l1l2l3
min.
l4l5 A/F1A/F2x
max.
shaft
off-set
max.
pull- /push
load
in kN
M 6-.83.431.48.71.43.55.35.75.39.02562 lbf (2.5 kN)
M 8-1.02.571.77.89.53.67.45.94.51.031012 lbf (4.5 kN)
M 10M 10 x 1.251.18.752.201.14.63.79.631.06.67.031461 lbf (6.5 kN)
M 12M 12 x 1.251.28.832.621.34.83.98.671.18.75.032248 lbf (10 kN)
M 16M 16 x 1.51.541.063.271.65.981.18.911.42.94.044047 lbf (18 kN)
M 20M 20 x 1.51.731.343.681.791.141.38.931.611.18.046744 lbf (30 kN)

Build & Price

Thread d
Type


Selected Part

Total USD (net)
$58.29
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$58.29
1024$53.43
2549$48.58
≥ 50$43.72
Weight: 0.092 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.