AN 305 Support Heads Square Base

Technical drawing

Hide technical drawing
AN 305 Support Heads Square Base sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
DF
Tubing O.D.
DF*
Pipe Size (inch)
FT
N (Newton)
1.901 1/2"337 lbf (1500 N)
2.00 -337 lbf (1500 N)
* Pipe size dimensions listed are Nominal Pipe Sizes (NPS). They differ from the tubing listed with OD dimensions. Pipe sizes are typically shown with ID dimensions.

Build & Price

DF

Selected Part

Total (net)
$12.58
In stock: 135
In stock
Please note our quantity discounts.
MinMaxPrice
19$12.58
≥ 10$12.16
Weight: 0.661 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team