AN 355 Angled Connection Joints For 38 mm OD x 1.5 mm Wall Thickness Round Tubing

Technical drawing

Hide technical drawing
AN 355 Angled Connection Joints For 38 mm OD x 1.5 mm Wall Thickness Round Tubing sketch

Part Options / Table

Metric

Dimensions in: Inch (change to Metric)
Size
For Tube O.D.
1.50

Build & Price

Size

Selected Part

Total (net)
$26.92
In stock: 23
In stock
Please note our quantity discounts.
MinMaxPrice
19$26.92
≥ 10$26.02
Weight: 0.617 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team