AN 420 Adjustable Side Brackets with 4-Prong Knob With or Without Positioning Lip

Photo

AN 420 Adjustable Side Brackets with 4-Prong Knob

Product description

Information

AN 420 Adjustable Side Brackets with 4-Prong Knob are typically used with adjusting rods and other guide rail holding components.

Specification

Bracket body
  • Black
  • Reinforced polyamide plastic

Eye bolt
  • Stainless steel

4-prong knob
  • Black
  • Reinforced polyamide plastic
  • Brass, nickel-plated bushing molded in

RoHS compliant

On request

DF dimension bores in inch sizes

Technical drawing

Hide technical drawing
AN 420 Adjustable Side Brackets with 4-Prong Knob sketch

Part Options / Table

Type

1With Positioning Lip
2Without Postioning Lip
Show / Hide columns

Metric

Dimensions in: Inch | Metric
DF
Bore Dimension
LA
Slot Dimension
FT
N(Newtons)
FM
N(Newtons)
B 12.5D 9450 lbf (2000 N)899 lbf (4000 N)
B 14.5D 9674 lbf (3000 N)899 lbf (4000 N)
B 16.5D 9674 lbf (3000 N)899 lbf (4000 N)
B 12.5D 10.5450 lbf (2000 N)899 lbf (4000 N)
B 14.5D 10.5674 lbf (3000 N)899 lbf (4000 N)
B 16.5D 10.5674 lbf (3000 N)899 lbf (4000 N)

Build & Price

DF
LA
Type


Selected Part

Total (net)
$8.77
In stock: 13
In stock
Please note our quantity discounts.
MinMaxPrice
19$8.77
≥ 10$8.48
Weight: 0.440 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team