AN 522 Double Guide Rail Clamps

Photo

AN 522 Double Guide Rail Clamps

Product description

Information

AN 522 Double Clamps affix to adjusting rods and are typically used on conveyors that require rail systems.
Not recommended to be used with round rods. Fits C-profile guides, 20 mm width.
See also AN 500, AN 520 and AN 524.

Specification

Double clamp body
  • Black
  • Reinforced polyamide plastic

RoHS compliant

On request

Adjusting rods
Please call with your requirements.

Technical drawing

Hide technical drawing
AN 522 Double Guide Rail Clamps sketch

Part Options / Table

Build & Price

Selected Part

Total USD (net)
$4.28
In stock: 36
In stock
Please note our quantity discounts (USD).
MinMaxPrice
19$4.28
1024$3.93
2549$3.57
≥ 50$3.21
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.