AN 5662 Star Knob with Nickel Plated Brass Hexagon Boss Tapped Type

Photo

AN 5662 Star Knob with Nickel Plated Brass Hexagon Boss, Tapped Type

Product description

Information

AN 5662 Star Knobs are typically used in conveyor systems as grips to manipulate and/or adjust components. Widely used with guide brackets.
See also AN 5662 version with threaded stud

Specification

Star knob
  • Black
  • Reinforced polyamide plastic

Tapped boss
  • Brass
  • Nickel-plated

RoHS compliant

Technical drawing

Hide technical drawing
AN 5662 Star Knob with Nickel Plated Brass Hexagon Boss, Tapped Type sketch

Part Options / Table

Metric

Dimensions in: Inch | Metric
M
M 6
M 8
M 10

Build & Price

M

Selected Part

Total USD (net)
$4.14
In stock: 101
In stock
Please note our quantity discounts (USD).
MinMaxPrice
19$4.14
1024$3.80
2549$3.45
≥ 50$3.11
Weight: 0.198 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.