AN 5672 Clamping Heads For Clamping Knob or Screw

Photo

AN 5672 Nickel-Plated Brass or Stainless Steel Clamping Heads For Clamping Knob or Screw

Product description

Information

AN 5672 Clamping Heads are usually used in conveyor systems to affix adjusting rods. They are typically mounted to a side bracket, but can be assembled where needed on the conveyor.
See also AN 5670 Clamping Head with Threaded Eye Bolt Top Side and AN 5671 Clamping Head with Threaded Eye Bolt Bottom Side.
To order accompanying Star Knob, see AN 5662 and order part number A8120571.

Specification

Clamping head body
  • Nickel-plated brass
  • Stainless steel, European Standard No. 1.4301 (American Standard Series 304)

Fasteners
  • Stainless steel, European Standard No. 1.4301 (American Standard Series 304)

RoHS compliant

On request

Other clamping head lengths

Technical drawing

Hide technical drawing
AN 5672 Nickel-Plated Brass or Stainless Steel Clamping Heads For Clamping Knob or Screw sketch

Part Options / Table

Metric

Dimensions in: Inch | Metric
DF
Shaft Dia.
B 12.5
B 14.5
B 16.5

Build & Price

DF
Material


Selected Part

Total USD (net)
$17.11
In stock: 20
In stock
Please note our quantity discounts (USD).
MinMaxPrice
19$17.11
1024$15.68
2549$14.26
≥ 50$12.83
Weight: 0.396 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.