AN 7870 Square Flange Bearing Plain with Through Hole Bearing, with Closed Cap, or with Open Cap

Photo

AN 7870 Square Flange Bearing Plain with Through Hole Bearing, with Closed Cap, or with Open Cap

Product description

Information

AN 7870 Square Flange Bearings are typically used to support a rotating shaft or tube as part of a conveyor contruction.
Optional open or closed caps serve to keep debris out of the bearing.

See also AN 7870.1 Stainless Steel Square Flange Bearings.

Specification

Flanged housing and caps
PBT thermoplastic polyester plastic
Double sealed ball bearing
Chrome steel, hardened
Bushings
Stainless steel, European Standard No. 1.4301 (American Standard Series 304)

RoHS compliant

Technical drawing

Hide technical drawing
AN 7870 Square Flange Bearing Plain with Through Hole Bearing, with Closed Cap, or with Open Cap  sketch

Part Options / Table

Type

PPlain
CClosed Cap
OOpen Cap
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
VersionØEJE
Shaft Dia.
AEGLØSZIBinPØMTØDØKN
P.793.392.50.551.09.431.40.71.97.28------
P.983.742.76.551.10.431.43.671.06.30------
P1.184.213.27.551.24.431.59.761.19.31------
P1.384.653.54.671.37.511.76.851.30.33------
P1.575.124.02.671.48.551.86.911.40.35------
C.793.392.50.551.09.431.40.71.97.281.891.96.912.06--
C.983.742.76.551.10.431.43.671.06.301.962.16.982.45--
C1.184.213.27.551.24.431.59.761.19.312.302.511.182.84--
C1.384.653.62.671.37.511.76.851.30.332.482.931.263.24--
C1.575.124.02.671.48.551.86.911.40.352.803.301.463.47--
O.793.392.50.531.09.43-.71--1.891.96.912.061.30.29
O.983.742.76.561.10.43-.67--1.962.16.982.451.50.29
O1.184.213.27.561.24.43-.76--2.302.511.182.841.69.29
O1.384.653.62.611.37.51-.85--2.482.931.263.241.89.29
O1.575.124.02.671.48.55-.91--2.803.301.463.472.09.29

Build & Price

ØEJE
Type



Selected Part

Total (net)
$53.13
In stock: 2
In stock
Please note our quantity discounts.
MinMaxPrice
19$53.13
≥ 10$51.36
Weight: 0.661 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team