AN 7874.1 Stainless Steel Pillow Block Flange Bearing With Through Hole Bearing

Photo

AN 7874.1 Stainless Steel Pillow Block Flange Bearing, With Through Hole Bearing

Product description

Information

AN 7874.1 Stainless Steel Pillow Block Flange Bearings are typically used to support a rotating shaft or tube as part of a conveyor contruction.
See also AN 7874 Plastic and Steel Pillow Block Flange Bearings.

Specification

Pillow block and double sealed ball bearing: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


RoHS compliant

Technical drawing

Technical drawing ausblenden
AN 7874.1 Stainless Steel Pillow Block Flange Bearing, With Through Hole Bearing sketch

Article options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
ØEJE
Shaft Dia.
HAEBS1S2GWBin
.791.315.003.741.50.47.75.592.561.22.50
.981.445.514.131.50.47.75.632.761.34.56
1.181.696.504.761.89.59.83.713.271.50.63
1.381.876.575.001.89.59.83.753.701.69.69
1.571.947.245.392.13.59.91.753.941.94.75

Build & Price

ØEJE

Selected Part

Total (net)
$91.10
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
19$91.10
≥ 10$88.07
Weight: 1.653 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

No direct download of 3D data or 2D data available, please ask for data via Mail !

Please add here your E-mail !


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team