AN 7876 Plastic and Steel Mini-Oval Flange Bearing With Through Hole Bearing

Photo

AN 7876 Plastic and Steel Mini-Oval Flange Bearing

Product description

Information

AN 7876 Mini-Oval Flange Bearings are typically used to support a rotating shaft or tube as part of a conveyor contruction.

Specification

Flanged housing and caps
PBT thermoplastic, polyester plastic
Double sealed ball bearing Chrome steel, hardened
Bushings
Stainless steel, European Standard No. 1.4301 (American Standard Series 304)

RoHS compliant

On request

Optional open or closed caps to keep debris out of the bearing

Technical drawing

Hide technical drawing
AN 7876 Plastic and Steel Mini-Oval Flange Bearing sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
ØEJE
Shaft Dia.
AEGIZØSLØBBinMaterial
.793.562.80.43.44.401.13.792.48.97.28Plastic (Polyester PBT)
.983.762.99.43.45.411.21.832.711.06.30

Build & Price

ØEJE

Selected Part

Total USD (net)
$44.94
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$44.94
1024$41.20
2549$37.45
≥ 50$33.71
Weight: 0.661 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.