AN 5671 Clamping Heads With Threaded Eye Bolt Bottom Side

Photo

Product description

Information

AN 5671 Clamping Heads are usually used in conveyor systems to affix adjusting rods. They are typically mounted to a side bracket, but can be assembled where needed on the conveyor.
See also AN 5670 Clamping Head with Threaded Eye Bolt Top Side and AN 5672 Clamping Head for Clamping Knob or Screw.

Specification

Clamping head body
  • Black
  • Reinforced polyamide plastic

Eyebolt and fasteners
  • Stainless steel, European Standard No. 1.4301 (American Standard Series 304)

RoHS compliant

Technical drawing

Hide technical drawing
AN 5671 Plastic Clamping Heads With Threaded Eye Bolt Bottom Side sketch

Part Options / Table

Thread
Size

M 10

Metric

Dimensions in: Inch | Metric
DF
Bore Dimension
Thread
Size
B 12.5M 10
B 14.5M 10
B 16.5M 10

Build & Price

DF
Thread

Selected Part

Total USD (net)
$5.96
In stock: 32
In stock
Please note our quantity discounts (USD).
MinMaxPrice
19$5.96
1024$5.46
2549$4.97
≥ 50$4.47
Weight: 0.176 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.