WN 762 Adjusting Rods Stainless Steel, Tapped and Milled Flats Type

Photo

WN 762 Stainless Steel Adjusting Rods, Tapped and Milled Flats Type

Product description

Information

WN 762 is made in the USA, these adjusting rods can be utilized in conjunction with WN 600 cross blocks.

The rods are mounted in the cross block which allows both horizontal and vertical positioning of the rods. In addition to the cross blocks, sensor brackets and conveyor guide rail fork ends are just a couple of examples of the items that can be mounted onto the rods.

Adjusting rods are typically used on conveyors, conveying systems, and various types of equipment in the packaging, pharmaceutical, automation and material handling industries.

Specification

Stainless Steel, European Standard No. 1.4305 (AISI 303)
Polished finish


RoHS

On request

Additional sizes

Technical drawing

3D
Hide technical drawing
WN 762 Stainless Steel Adjusting Rods, Tapped and Milled Flats Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2bl1l2l3
D 1/25/16 x 18-0.3804.000.750.50
D 1/25/16 x 183/8 x 160.3805.000.750.50
D 1/25/16 x 183/8 x 160.3806.000.750.50
D 1/25/16 x 183/8 x 160.3807.000.750.50
D 1/25/16 x 183/8 x 160.3808.000.750.50

Build & Price

3D Product Configurator
d1
d2
l1

Selected Part

Total US Dollars (net)
$8.65
In Stock: 3093
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$8.65
5099$7.93
100249$7.21
≥ 250$6.49
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.247 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.