EN 649.1 Adapter Plastic, For Mounting EN 649 Panel Support Clamps to Round Tubing

Photo

EN 649.1 Plastic Adapter, For Mounting EN 649 Panel Support Clamps to Round Tubing
ELESA original design
code: APC.

Product description

Information

EN 649.1 adapters allow EN 649 panel support clamps to be mounted to round tubes.

Mounting the M6 blind rivet nut requires commercial blind rivet nut pliers or a setting tool.

The blind rivet nut and the DIN7984-M6-20 flat cylinder head screw are included.

Specification

Adapter
Plastic (Polyamide PA)
  • glass fiber reinforced technopolymer
  • temperature resistant up to 176° F (80 °C)
  • matte gray, RAL 7042

DIN 7984-M6-20 Flat cylinder head screw
Steel
zinc plated, blue passivated finish

M6 Blind rivet nut
Steel
zinc plated, blue passivated finish

RoHS compliant

Technical drawing

Hide technical drawing
EN 649.1 Plastic Adapter, For Mounting EN 649 Panel Support Clamps to Round Tubing sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Tube-Ø
from - up to
Code No.
30-34649.1-30-34
40-43649.1-40-43
48-52649.1-48-52

Build & Price

Diameter d

Selected Part

Total USD (net)
$4.86
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$4.86
100249$4.46
250499$4.05
≥ 500$3.65
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.