AN 7872 Oval Flange Bearings Plastic and Steel, Plain with Through Hole Bearing, Closed Cap or Open Cap

Photo

Product description

Information

AN 7872 Oval Flange Bearings are typically used to support a rotating shaft or tube as part of a conveyor contruction.
Optional open or closed caps serve to keep debris out of the bearing.

See also AN 7872.1 Stainless Steel Oval Flange Bearings.

Specification

Flanged housing and caps
PBT thermoplastic polyester plastic
Double sealed ball bearing Chrome steel, hardened
Bushings
Stainless steel, European Standard No. 1.4301 (American Standard Series 304)

RoHS compliant

Technical drawing

3D
Hide technical drawing
AN 7872 Plastic and Steel Oval Flange Bearing, Plain with Through Hole Bearing, Closed Cap or Open Cap sketch

Part Options / Table

Type

PPlain
CClosed Cap
OOpen Cap
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
VersionØEJE
Shaft Dia.
AEGPLØSZIBinØBØMTØDØKN.
n
P0.794.463.540.51-1.040.431.300.610.970.282.57-----
P0.985.183.900.61-1.150.431.430.671.060.302.74-----
P1.185.854.610.61-1.200.431.590.751.190.313.16-----
P1.386.485.120.73-1.290.511.620.711.300.333.59-----
P1.576.955.670.85-1.480.551.800.851.400.353.99-----
C0.794.463.540.511.841.040.431.300.610.970.282.571.960.912.06--
C0.985.183.900.612.001.150.431.430.671.060.302.742.160.982.45--
C1.185.854.610.612.301.200.431.590.751.190.313.162.511.182.84--
C1.386.485.120.732.411.290.511.620.711.300.333.592.931.263.24--
C1.576.955.670.852.801.480.551.800.851.400.353.993.301.463.47--
O0.794.463.540.511.841.040.431.300.610.970.282.571.960.912.061.300.29
O0.985.183.900.612.001.150.431.430.671.060.302.742.160.982.451.500.29
O1.185.854.610.612.301.200.431.590.751.190.313.162.511.182.841.690.29
O1.386.485.120.732.411.290.511.620.711.300.333.592.931.263.241.890.29
O1.576.955.670.852.801.480.551.800.851.400.353.993.301.463.472.090.29

Build & Price

3D Product Configurator
ØEJE
Type



Selected Part

Total US Dollars (net)
$51.08
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$51.08
1024$46.83
2549$42.57
≥ 50$38.31
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Weight: 0.551 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351
Fax : +1-800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.