GN 133 Two-Way Connector Clamps Aluminum

Technical drawing

Hide technical drawing
GN 133 Aluminum Two-Way Connector Clamps sketch

Part Options / Table

Identification No.

2with 2 Stainless Steel-clamping screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Bore B
d2
Bore B
d3
Clamp.
thread
d4
Clamp.
thread
k1
Clamp.
length
k2
Clamp.
length
l1l2l3mClamping kits
for d3

for d4
B 20B 12B 14B 16B 18M 8M 61.571.423.211.571.021.06911M832911M625
B 25B 12B 14B 16B 18M 8M 61.571.423.211.571.021.06911M832911M625
B 30B 12B 14B 16B 18M 8M 61.571.423.211.571.021.06911M832911M625
B 40B 20B 25B 30-M 10M 82.562.324.802.561.571.77911M1055911M832
B 42B 20B 25B 30-M 10M 82.562.324.802.561.571.77911M1055911M832
B 45B 20B 25B 30-M 10M 82.562.324.802.561.571.77911M1055911M832
B 48B 20B 25B 30-M 10M 82.562.324.802.561.571.77911M1055911M832
B 50B 20B 25B 30-M 10M 82.562.324.802.561.571.77911M1055911M832

Build & Price

Bore d1
Bore d2
Identification No.

Finish


Selected Part

Total (net)
$40.53
In stock: 7
In stock
Please note our quantity discounts.
MinMaxPrice
19$40.53
1024$37.15
2549$33.78
≥ 50$30.40
Weight: 0.390 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team