GN 141 Flanged Two-Way Connector Clamps Aluminum, Multi-Part Assembly, Round or Square Bore Type

Photo

GN 141 Aluminum, Multi-Part Assembly, Flanged Two-Way Connector Clamps, Round or Square Bore Type   Finish: BL - Blank
Finish: BL - Blank
GN 141 Aluminum, Multi-Part Assembly, Flanged Two-Way Connector Clamps, Round or Square Bore Type   Finish: BL - Blank GN 141 Aluminum, Multi-Part Assembly, Flanged Two-Way Connector Clamps, Round or Square Bore Type   Finish: SW - Black, RAL 9005, textured finish

Product description

Information

The clamping bores of GN 141 flanged two-way connector clamps are not machined, and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.

They are available with round bores d1 and d2 and square bores s1 and s2, but can also be supplied with round and square bore combinations d1 and s2 upon request.

In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.

Clamping Lever Kit GN 911 (sold seperatly) can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

Specification

Aluminum
  • powder coated
    Black, RAL 9005, textured finishSWSW
  • BlankBLBL
    matte shot-blasted

Clamping bores not machined

Cap screws DIN 912
Stainless SteelStainless steel, European Standard No. 1.4301 (AISI 304)

Hex nuts DIN 985
Stainless SteelStainless steel, European Standard No. 1.4301 (AISI 304)

RoHS compliant

Accessory

Clamping kit GN 911

On request

Bores and square bores of the same nominal size can be assembled

Technical drawing

Hide technical drawing
GN 141 Aluminum, Multi-Part Assembly, Flanged Two-Way Connector Clamps, Round or Square Bore Type   sketch

Part Options / Table

Identification No.

2with 4 Stainless Steel-clamping screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Bore
B
s1
Square
V
d2
Bore
B
s2
Square V
d3d4
Clamping
thread
k
Clamping
length
l1l2l3mtx1x2y1y2Clamping kit for d4
B 20V 20B 20V 20.26M 81.973.391.182.681.42.282.952.361.971.38911M835
B 25V 25B 25V 25.26M 81.973.391.182.681.42.282.952.361.971.38911M835
B 30V 30B 30V 30.26M 81.973.391.182.681.42.282.952.361.971.38911M835
B 40V 40B 40V 40.43M 102.995.351.813.862.17.554.533.542.991.97911M1063
B 42-B 42-.43M 102.995.351.813.862.17.554.533.542.991.97911M1063
B 45V 45B 45V 45.43M 102.995.351.813.862.17.554.533.542.991.97911M1063
B 48-B 48-.43M 102.995.351.813.862.17.554.533.542.991.97911M1063
B 50V 50B 50V 50.43M 102.995.351.813.862.17.554.533.542.991.97911M1063

Build & Price

Bore d1
Square s1
Bore d2
Square s2
Identification No.

Finish
BL
SW

Selected Part

Total USD (net)
$38.72
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$38.72
1024$35.50
2549$32.27
≥ 50$29.04
Weight: 0.886 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.